Serviceline Industrial Sensors
Serviceline Explosion Protection

Distance Sensors

Choose your product

Next PageLast Page
Product


Universal distance sensor, measurement to object, 300 mm detection range, red laser light, laser class 2, PNP output, analog output, control input, M12 plug, Analog output 4 mA ... 20 mA, High resolution, Very fast response characteristic, suitable for rapid scanning processfa


Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, test input, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa


Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa


Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa


Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Next PageLast Page

Narrow down search result list

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...